IESNA:LM-63-2002
[TEST]P950972
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28343
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3897.4 4191.3 4506.8 4823.9 5066.9 5215.7 5306.2 5357.1 5413.1 5478.2
5562 5675.6 5828.9 6009.9 6229.7 6599.9 7159.2 7901 8817 9962.6
11464.1 13187.8 15022.8 16691.8 17700.6 17188.4 16163.2 14789.5 13139.2 11172.5
8684.7 6205 4061.2 2360.7 1038.7 321.5 0
3897.4 4207.1 4562.3 4914.2 5173.7 5331.5 5406.1 5424.5 5436.6 5447.4
5464.7 5501.8 5569.7 5655 5795.4 6089 6603.6 7349.7 8321.8 9480.9
10869.1 12467.2 14310.9 16304.2 18302.7 18833.6 17707.3 16258.1 14736.6 13005.6
10581.9 7976.1 5551.2 3379.3 1579.3 503.3 0
3897.4 4223.1 4618 5004.4 5280.5 5447.1 5505.9 5492 5460.3 5416.6
5367.5 5327.9 5310.7 5300.2 5361.3 5578.1 6048 6798.5 7826.5 8999
10274.1 11746.8 13599 15916.4 18905 20478.9 19251.5 17726.8 16334.1 14838.9
12479.2 9747.3 7041.1 4398.1 2119.9 685 0
3897.4 4245.7 4673 5085.6 5375.8 5533.2 5559.9 5493 5389.2 5269.4
5144.1 5031.9 4946.4 4888.1 4931.7 5187.8 5757.7 6631.3 7752.8 8984.1
10276.7 11674 13315 15346.7 18197.6 20399.2 19557 17870 16398.1 14884.9
12649.5 9991 7344.1 4736.6 2407.8 845.6 0
3897.4 4268.3 4728.2 5166.8 5471 5619.1 5614 5493.9 5318.2 5122.3
4920.7 4736.1 4582.1 4475.9 4502.4 4797.4 5467.4 6464.1 7678.9 8969.1
10279.2 11601 13031 14777.2 17490.2 20319.3 19862.4 18013.2 16462.3 14930.8
12819.9 10234.8 7647.1 5075.2 2695.7 1006.2 0
3897.4 4281.8 4758.1 5215.7 5528.8 5661 5615.5 5433.3 5184.5 4925.6
4681.8 4471.4 4306.3 4216.7 4322.3 4785.8 5672.3 6910.9 8394.8 10001.9
11610.3 13190.9 14800.6 16564 19181 21868.2 21830.9 20064.2 18296.4 16365.8
13936.3 11083.5 8288 5516.3 3058.3 1187.5 0
3897.4 4295.2 4788 5264.6 5586.2 5702.8 5617 5372.8 5050.8 4728.9
4443 4206.7 4030.5 3957.5 4142.4 4774.1 5877.2 7357.8 9110.9 11034.5
12941.3 14780.8 16570 18350.7 20871.9 23417.3 23799.5 22115 20130.4 17800.8
15052.7 11932.3 8928.7 5957.5 3420.6 1368.7 0
3897.4 4302 4806.1 5291.1 5611.9 5716.9 5602 5317.3 4953.4 4607.2
4315 4080.8 3913.7 3865.9 4121 4871.9 6115 7790.3 9821.6 12074.9
14314.7 16480.1 18595.7 20645.2 23328.5 25754.6 26065.8 24391.1 22089.1 19267.8
16085.4 12664.6 9313.4 6118 3511.7 1376.5 0
3897.4 4308.7 4824.3 5317.4 5637.5 5731 5587.1 5261.6 4856.1 4485.5
4187.2 3955 3796.9 3774 4099.6 4969.7 6352.8 8222.8 10532.4 13115.2
15688 18179.2 20621.4 22939.5 25785.1 28091.7 28332 26667.2 24047.7 20734.6
17118.1 13397.1 9697.9 6278.3 3602.8 1384.1 0
3897.4 4305.7 4838.1 5330.1 5647.2 5732.4 5569.4 5222.5 4796.2 4419.4
4124.7 3895.9 3741.9 3734.4 4096.3 5020.6 6471.3 8476.8 10963.9 13726.2
16518.4 19174.5 21805.1 24407.4 27371.6 29558.1 29580.5 27645.3 24591.3 20789.7
16841.4 12921.6 8932.9 5677.1 3121.2 1162 0
3897.4 4308.7 4824.3 5317.4 5637.5 5731 5587.1 5261.6 4856.1 4485.5
4187.2 3955 3796.9 3774 4099.6 4969.7 6352.8 8222.8 10532.4 13115.2
15688 18179.2 20621.4 22939.5 25785.1 28091.7 28332 26667.2 24047.7 20734.6
17118.1 13397.1 9697.9 6278.3 3602.8 1384.1 0
3897.4 4302 4806.1 5291.1 5611.9 5716.9 5602 5317.3 4953.4 4607.2
4315 4080.8 3913.7 3865.9 4121 4871.9 6115 7790.3 9821.6 12074.9
14314.7 16480.1 18595.7 20645.2 23328.5 25754.6 26065.8 24391.1 22089.1 19267.8
16085.4 12664.6 9313.4 6118 3511.7 1376.5 0
3897.4 4295.2 4788 5264.6 5586.2 5702.8 5617 5372.8 5050.8 4728.9
4443 4206.7 4030.5 3957.5 4142.4 4774.1 5877.2 7357.8 9110.9 11034.5
12941.3 14780.8 16570 18350.7 20871.9 23417.3 23799.5 22115 20130.4 17800.8
15052.7 11932.3 8928.7 5957.5 3420.6 1368.7 0
3897.4 4281.8 4758.1 5215.7 5528.8 5661 5615.5 5433.3 5184.5 4925.6
4681.8 4471.4 4306.3 4216.7 4322.3 4785.8 5672.3 6910.9 8394.8 10001.9
11610.3 13190.9 14800.6 16564 19181 21868.2 21830.9 20064.2 18296.4 16365.8
13936.3 11083.5 8288 5516.3 3058.3 1187.5 0
3897.4 4268.3 4728.2 5166.8 5471 5619.1 5614 5493.9 5318.2 5122.3
4920.7 4736.1 4582.1 4475.9 4502.4 4797.4 5467.4 6464.1 7678.9 8969.1
10279.2 11601 13031 14777.2 17490.2 20319.3 19862.4 18013.2 16462.3 14930.8
12819.9 10234.8 7647.1 5075.2 2695.7 1006.2 0
3897.4 4245.7 4673 5085.6 5375.8 5533.2 5559.9 5493 5389.2 5269.4
5144.1 5031.9 4946.4 4888.1 4931.7 5187.8 5757.7 6631.3 7752.8 8984.1
10276.7 11674 13315 15346.7 18197.6 20399.2 19557 17870 16398.1 14884.9
12649.5 9991 7344.1 4736.6 2407.8 845.6 0
3897.4 4223.1 4618 5004.4 5280.5 5447.1 5505.9 5492 5460.3 5416.6
5367.5 5327.9 5310.7 5300.2 5361.3 5578.1 6048 6798.5 7826.5 8999
10274.1 11746.8 13599 15916.4 18905 20478.9 19251.5 17726.8 16334.1 14838.9
12479.2 9747.3 7041.1 4398.1 2119.9 685 0
3897.4 4207.1 4562.3 4914.2 5173.7 5331.5 5406.1 5424.5 5436.6 5447.4
5464.7 5501.8 5569.7 5655 5795.4 6089 6603.6 7349.7 8321.8 9480.9
10869.1 12467.2 14310.9 16304.2 18302.7 18833.6 17707.3 16258.1 14736.6 13005.6
10581.9 7976.1 5551.2 3379.3 1579.3 503.3 0
3897.4 4191.3 4506.8 4823.9 5066.9 5215.7 5306.2 5357.1 5413.1 5478.2
5562 5675.6 5828.9 6009.9 6229.7 6599.9 7159.2 7901 8817 9962.6
11464.1 13187.8 15022.8 16691.8 17700.6 17188.4 16163.2 14789.5 13139.2 11172.5
8684.7 6205 4061.2 2360.7 1038.7 321.5 0
3897.4 4159.1 4435.8 4706.6 4918.7 5052.9 5136.5 5184.9 5234.3 5295.4
5382.8 5504.8 5663.8 5846.4 6073.3 6400.4 6868.5 7481.3 8251 9165.9
10263.1 11415.5 12437.3 13161.4 13342.4 12580.4 11502.3 10219.3 8819.3 7301.6
5561.8 3892.8 2508 1451.6 653 213.9 0
3897.4 4127 4364.8 4589.5 4770.5 4890.2 4966.7 5012.8 5055.3 5112.5
5203.8 5333.9 5498.8 5683.1 5916.7 6200.9 6577.7 7061.7 7684.9 8369.1
9061.8 9643.3 9851.9 9631.1 8984.1 7972.5 6841.4 5649 4499.4 3430.8
2438.9 1580.5 954.9 542.6 267.4 106.2 0
3897.4 4092.7 4293.9 4481.3 4627.4 4728 4790.8 4820.9 4844.4 4876.1
4933.5 5023.3 5139.5 5260.8 5398.9 5553.7 5750.2 6007.3 6345.6 6706.1
7040.5 7257.6 7209.8 6873 6246.2 5398.6 4533.9 3686.8 2902.9 2219.2
1610.7 1091.5 703.2 432.5 231.2 95.9 0
3897.4 4058.6 4223.1 4373 4484.4 4565.9 4615 4629 4633.5 4639.5
4663.1 4712.5 4780.1 4838.4 4881.2 4906.6 4922.6 4953 5006.4 5043
5019.1 4871.8 4567.4 4115 3508.3 2824.8 2226.6 1724.7 1306.4 1007.7
782.5 602.4 451.7 322.7 195.2 85.5 0
3897.4 4024.2 4151.8 4267.6 4356.4 4414.9 4441 4427.1 4388.8 4341.9
4295.5 4264.6 4250.1 4232.1 4198.3 4140.4 4060.7 3978.5 3902 3838.9
3770.1 3653.9 3461.3 3189.7 2837.1 2415 2035.3 1670.4 1321.9 1054.5
824.9 631.3 463.6 324.8 194.1 84.5 0
3897.4 3989.8 4080.6 4162.1 4228.2 4263.8 4267.1 4225.2 4144.2 4044.3
3928.1 3816.6 3719.7 3625.5 3515.7 3374.3 3199 3004.3 2797.9 2634.9
2521.2 2436.3 2355.2 2264.3 2165.9 2005.2 1844 1615.9 1337.3 1101.5
867.4 660.3 475.6 327.2 192.9 83.5 0
3897.4 3956.9 4014.1 4069.2 4118.4 4139.5 4123.2 4052.2 3929.7 3786
3625.5 3478.8 3356.2 3250.4 3146.5 3024.2 2878.2 2717.1 2546 2410.7
2320.8 2261.6 2218.7 2167.8 2090 1954.8 1820.2 1629.3 1398.9 1188.8
965.2 755.3 556 386.5 236.3 101.1 0
3897.4 3924 3947.5 3976.4 4008.4 4015.3 3979.4 3879.2 3715.2 3527.7
3323.1 3141 2992.6 2875.2 2777.2 2674 2557.4 2430 2294.2 2186.5
2120.4 2087 2082.1 2071.3 2014.2 1904.6 1796.5 1642.4 1460.4 1276
1063 850.2 636.4 445.7 279.7 118.9 0
3897.4 3892.2 3884.7 3890.7 3902.6 3904.1 3856.3 3734.4 3546.7 3335.8
3126.4 2961.9 2842.3 2754.1 2676.3 2585.8 2477.4 2356.2 2219.4 2090
1993.6 1941.2 1946.5 1951.7 1935.2 1894.9 1797.7 1639.1 1460.4 1290.7
1130.6 961.6 769.5 559.3 364.2 154 0
3897.4 3856.7 3822.6 3810.4 3816.3 3823.8 3792 3694.8 3536.2 3356.3
3181.8 3029.2 2895.1 2777.5 2666.6 2550.2 2422.8 2287.4 2152.8 2032.8
1927 1848.2 1806.3 1781.2 1757.6 1730.1 1672 1568.5 1437.2 1291
1125 958.6 769 565.6 372.4 164.5 0
3897.4 3828 3768.5 3738.3 3740.4 3761.6 3762.2 3705.7 3587.1 3431.5
3268.5 3113 2961.5 2816.9 2677.3 2538.2 2395.7 2251.6 2117.9 2003.4
1901 1822.5 1765.6 1722 1680.9 1634 1570 1483.6 1376.8 1249.5
1093.1 933.1 747.6 555.1 361.2 160 0
3897.4 3799.4 3714.2 3666.3 3664.4 3699.7 3732.6 3716.4 3637.9 3506.8
3355.3 3196.7 3028.2 2856.2 2688.3 2526.3 2368.7 2215.7 2083 1974.1
1875.1 1796.9 1725.1 1662.8 1604 1538.2 1467.9 1398.6 1316.4 1208.1
1061.1 907.5 726.1 544.7 350 155.5 0
3897.4 3773.6 3668.7 3606.5 3604.6 3659.9 3738 3781.7 3751.1 3636
3471.5 3292.3 3107.5 2919.5 2736.6 2561 2393.6 2236 2100.1 1990.3
1900.2 1834.7 1778.8 1720.5 1654.7 1570.3 1480.3 1394.8 1302.9 1188.4
1042.2 888.4 710.1 533.3 337.2 153.1 0
3897.4 3747.9 3623.4 3546.7 3544.8 3620.4 3743.4 3846.9 3864.5 3765.5
3587.8 3387.7 3186.7 2982.9 2784.7 2595.5 2418.6 2256.5 2117.4 2006.3
1925.5 1872.4 1832.3 1778.2 1705.2 1602.5 1492.6 1390.9 1289.5 1168.8
1023.3 869.2 693.9 521.9 324.5 150.8 0
3897.4 3725.3 3583.3 3496.3 3490.5 3577.7 3732.3 3881.6 3937 3859.9
3680.7 3462.2 3248.5 3042.1 2843.3 2654 2475.1 2310 2168.3 2056.1
1972.5 1915.5 1878.7 1832.6 1767.7 1675.3 1570.6 1462.9 1352.9 1218.7
1060.3 899.4 719.1 519.9 313.8 150.3 0
3897.4 3702.7 3543.3 3445.8 3436 3535.2 3721.2 3916.1 4009.6 3954.2
3773.6 3536.7 3310.4 3101.5 2902.1 2712.6 2531.7 2363.7 2219.1 2105.7
2019.3 1958.4 1925.1 1887.1 1830.3 1748.3 1648.8 1535.2 1416.3 1268.5
1097.4 929.5 744 517.8 302.8 149.9 0
3897.4 3680 3506.9 3401.2 3385.9 3483.3 3676.2 3879.8 3992.8 3964.4
3808.3 3575.3 3341.8 3136.3 2944 2764.4 2591.2 2428 2285.8 2171.5
2078.2 2013.3 1973.2 1934.6 1878.6 1799.9 1698.2 1582 1456.7 1305
1130.5 957.9 768 509.4 279.7 132.2 0
3897.4 3657.4 3470.4 3356.8 3335.8 3431.5 3631.2 3843.6 3975.9 3974.4
3842.8 3614 3373.2 3171.3 2985.9 2816.1 2650.9 2492.3 2352.5 2237.3
2137.1 2068.3 2021.2 1982.4 1927 1851.5 1747.6 1628.7 1497 1341.5
1163.5 986.3 791.9 501 256.5 114.4 0
3897.4 3639.9 3442.5 3323.4 3296 3380.7 3558.8 3747.7 3866.3 3869.7
3757 3552.8 3326.7 3128.5 2955.4 2802.1 2654.3 2509.5 2377.2 2265.8
2173.6 2111.6 2067 2028.6 1973.4 1894 1784.9 1661 1526.2 1370.1
1189.6 1013.7 812.7 545.3 297.9 131.8 0
3897.4 3622.2 3414.3 3290.2 3256.1 3329.8 3486.4 3651.8 3756.8 3765.1
3671.3 3491.8 3280 3085.6 2925 2788 2657.6 2526.7 2401.9 2294.2
2210.1 2154.8 2112.9 2074.6 2019.7 1936.4 1822.3 1693.3 1555.4 1398.6
1215.6 1040.9 833.3 589.5 339.5 149.3 0
3897.4 3608 3394.8 3266.9 3230.1 3296.2 3435.3 3576.5 3664.4 3669.9
3586.6 3426.2 3233.1 3048.1 2890.3 2756.2 2630.5 2503.9 2381.2 2279.8
2209.2 2162.6 2123.7 2085.5 2031.7 1948 1834.1 1704.8 1566.4 1411.8
1229.3 1053.8 850.4 618.6 375.4 163.8 0
3897.4 3593.8 3375.2 3243.6 3203.8 3262.5 3384.1 3501.1 3572.1 3574.7
3502.3 3360.5 3185.8 3010.5 2855.8 2724.1 2603.5 2481.1 2360.7 2265.5
2208.6 2170.3 2134.5 2096.5 2043.7 1959.5 1845.8 1716.1 1577.5 1425
1243.1 1066.6 867.4 647.6 411.3 178.3 0
3897.4 3582.7 3361.3 3227.5 3188.7 3245.6 3360.7 3466.4 3527.7 3527.9
3461.6 3333.3 3171.9 3001.4 2841.8 2698.9 2566.7 2435.5 2308.5 2219.1
2171.5 2140.1 2108.1 2069.8 2017.6 1936 1823.2 1695.4 1560.6 1410.9
1236.2 1057.1 863.2 645.8 408.3 174.7 0
3897.4 3571.7 3347.3 3211.7 3173.6 3228.9 3337.3 3431.5 3483.1 3480.9
3421.1 3305.9 3157.9 2992.3 2828.1 2673.7 2530.2 2389.9 2256.5 2172.7
2134.5 2109.9 2081.8 2043.2 1991.8 1912.5 1800.6 1674.7 1543.7 1396.8
1229.3 1047.2 859.2 643.8 405.3 170.8 0
3897.4 3561.5 3336.7 3202.1 3165.5 3222 3328.3 3420.2 3468.9 3465.2
3406.3 3299.2 3157.9 2993.5 2825.1 2660.4 2505.3 2353.8 2214.2 2133.6
2098.3 2077.5 2053.4 2015.1 1962.8 1882 1771 1647.2 1517.4 1371.7
1208.3 1025.9 830.6 619.8 386.5 161.2 0
3897.4 3551.2 3326.1 3192.7 3157.4 3215.1 3319.4 3408.7 3454.7 3449.5
3391.6 3292.5 3157.9 2994.8 2822.1 2647.1 2480.8 2317.8 2171.8 2094.5
2062.1 2045.2 2025 1986.8 1933.7 1851.5 1741.6 1619.7 1491.1 1346.7
1187.2 1004.7 801.9 595.5 367.6 151.3 0
3897.4 3538.5 3315.6 3185.5 3154.1 3213.9 3318.6 3406.9 3450.2 3442.8
3382.9 3290.2 3160.1 2997.1 2820.6 2639.6 2466.2 2294.2 2144.6 2068.3
2036.9 2022 2004 1965.2 1911.3 1824.6 1718.4 1598.7 1467.1 1323.6
1165 987.1 768.7 574.3 348.5 142.1 0
3897.4 3551.2 3326.1 3192.7 3157.4 3215.1 3319.4 3408.7 3454.7 3449.5
3391.6 3292.5 3157.9 2994.8 2822.1 2647.1 2480.8 2317.8 2171.8 2094.5
2062.1 2045.2 2025 1986.8 1933.7 1851.5 1741.6 1619.7 1491.1 1346.7
1187.2 1004.7 801.9 595.5 367.6 151.3 0
3897.4 3561.5 3336.7 3202.1 3165.5 3222 3328.3 3420.2 3468.9 3465.2
3406.3 3299.2 3157.9 2993.5 2825.1 2660.4 2505.3 2353.8 2214.2 2133.6
2098.3 2077.5 2053.4 2015.1 1962.8 1882 1771 1647.2 1517.4 1371.7
1208.3 1025.9 830.6 619.8 386.5 161.2 0
3897.4 3571.7 3347.3 3211.7 3173.6 3228.9 3337.3 3431.5 3483.1 3480.9
3421.1 3305.9 3157.9 2992.3 2828.1 2673.7 2530.2 2389.9 2256.5 2172.7
2134.5 2109.9 2081.8 2043.2 1991.8 1912.5 1800.6 1674.7 1543.7 1396.8
1229.3 1047.2 859.2 643.8 405.3 170.8 0
3897.4 3582.7 3361.3 3227.5 3188.7 3245.6 3360.7 3466.4 3527.7 3527.9
3461.6 3333.3 3171.9 3001.4 2841.8 2698.9 2566.7 2435.5 2308.5 2219.1
2171.5 2140.1 2108.1 2069.8 2017.6 1936 1823.2 1695.4 1560.6 1410.9
1236.2 1057.1 863.2 645.8 408.3 174.7 0
3897.4 3593.8 3375.2 3243.6 3203.8 3262.5 3384.1 3501.1 3572.1 3574.7
3502.3 3360.5 3185.8 3010.5 2855.8 2724.1 2603.5 2481.1 2360.7 2265.5
2208.6 2170.3 2134.5 2096.5 2043.7 1959.5 1845.8 1716.1 1577.5 1425
1243.1 1066.6 867.4 647.6 411.3 178.3 0
3897.4 3608 3394.8 3266.9 3230.1 3296.2 3435.3 3576.5 3664.4 3669.9
3586.6 3426.2 3233.1 3048.1 2890.3 2756.2 2630.5 2503.9 2381.2 2279.8
2209.2 2162.6 2123.7 2085.5 2031.7 1948 1834.1 1704.8 1566.4 1411.8
1229.3 1053.8 850.4 618.6 375.4 163.8 0
3897.4 3622.2 3414.3 3290.2 3256.1 3329.8 3486.4 3651.8 3756.8 3765.1
3671.3 3491.8 3280 3085.6 2925 2788 2657.6 2526.7 2401.9 2294.2
2210.1 2154.8 2112.9 2074.6 2019.7 1936.4 1822.3 1693.3 1555.4 1398.6
1215.6 1040.9 833.3 589.5 339.5 149.3 0
3897.4 3639.9 3442.5 3323.4 3296 3380.7 3558.8 3747.7 3866.3 3869.7
3757 3552.8 3326.7 3128.5 2955.4 2802.1 2654.3 2509.5 2377.2 2265.8
2173.6 2111.6 2067 2028.6 1973.4 1894 1784.9 1661 1526.2 1370.1
1189.6 1013.7 812.7 545.3 297.9 131.8 0
3897.4 3657.4 3470.4 3356.8 3335.8 3431.5 3631.2 3843.6 3975.9 3974.4
3842.8 3614 3373.2 3171.3 2985.9 2816.1 2650.9 2492.3 2352.5 2237.3
2137.1 2068.3 2021.2 1982.4 1927 1851.5 1747.6 1628.7 1497 1341.5
1163.5 986.3 791.9 501 256.5 114.4 0
3897.4 3680 3506.9 3401.2 3385.9 3483.3 3676.2 3879.8 3992.8 3964.4
3808.3 3575.3 3341.8 3136.3 2944 2764.4 2591.2 2428 2285.8 2171.5
2078.2 2013.3 1973.2 1934.6 1878.6 1799.9 1698.2 1582 1456.7 1305
1130.5 957.9 768 509.4 279.7 132.2 0
3897.4 3702.7 3543.3 3445.8 3436 3535.2 3721.2 3916.1 4009.6 3954.2
3773.6 3536.7 3310.4 3101.5 2902.1 2712.6 2531.7 2363.7 2219.1 2105.7
2019.3 1958.4 1925.1 1887.1 1830.3 1748.3 1648.8 1535.2 1416.3 1268.5
1097.4 929.5 744 517.8 302.8 149.9 0
3897.4 3725.3 3583.3 3496.3 3490.5 3577.7 3732.3 3881.6 3937 3859.9
3680.7 3462.2 3248.5 3042.1 2843.3 2654 2475.1 2310 2168.3 2056.1
1972.5 1915.5 1878.7 1832.6 1767.7 1675.3 1570.6 1462.9 1352.9 1218.7
1060.3 899.4 719.1 519.9 313.8 150.3 0
3897.4 3747.9 3623.4 3546.7 3544.8 3620.4 3743.4 3846.9 3864.5 3765.5
3587.8 3387.7 3186.7 2982.9 2784.7 2595.5 2418.6 2256.5 2117.4 2006.3
1925.5 1872.4 1832.3 1778.2 1705.2 1602.5 1492.6 1390.9 1289.5 1168.8
1023.3 869.2 693.9 521.9 324.5 150.8 0
3897.4 3773.6 3668.7 3606.5 3604.6 3659.9 3738 3781.7 3751.1 3636
3471.5 3292.3 3107.5 2919.5 2736.6 2561 2393.6 2236 2100.1 1990.3
1900.2 1834.7 1778.8 1720.5 1654.7 1570.3 1480.3 1394.8 1302.9 1188.4
1042.2 888.4 710.1 533.3 337.2 153.1 0
3897.4 3799.4 3714.2 3666.3 3664.4 3699.7 3732.6 3716.4 3637.9 3506.8
3355.3 3196.7 3028.2 2856.2 2688.3 2526.3 2368.7 2215.7 2083 1974.1
1875.1 1796.9 1725.1 1662.8 1604 1538.2 1467.9 1398.6 1316.4 1208.1
1061.1 907.5 726.1 544.7 350 155.5 0
3897.4 3828 3768.5 3738.3 3740.4 3761.6 3762.2 3705.7 3587.1 3431.5
3268.5 3113 2961.5 2816.9 2677.3 2538.2 2395.7 2251.6 2117.9 2003.4
1901 1822.5 1765.6 1722 1680.9 1634 1570 1483.6 1376.8 1249.5
1093.1 933.1 747.6 555.1 361.2 160 0
3897.4 3856.7 3822.6 3810.4 3816.3 3823.8 3792 3694.8 3536.2 3356.3
3181.8 3029.2 2895.1 2777.5 2666.6 2550.2 2422.8 2287.4 2152.8 2032.8
1927 1848.2 1806.3 1781.2 1757.6 1730.1 1672 1568.5 1437.2 1291
1125 958.6 769 565.6 372.4 164.5 0
3897.4 3892.2 3884.7 3890.7 3902.6 3904.1 3856.3 3734.4 3546.7 3335.8
3126.4 2961.9 2842.3 2754.1 2676.3 2585.8 2477.4 2356.2 2219.4 2090
1993.6 1941.2 1946.5 1951.7 1935.2 1894.9 1797.7 1639.1 1460.4 1290.7
1130.6 961.6 769.5 559.3 364.2 154 0
3897.4 3924 3947.5 3976.4 4008.4 4015.3 3979.4 3879.2 3715.2 3527.7
3323.1 3141 2992.6 2875.2 2777.2 2674 2557.4 2430 2294.2 2186.5
2120.4 2087 2082.1 2071.3 2014.2 1904.6 1796.5 1642.4 1460.4 1276
1063 850.2 636.4 445.7 279.7 118.9 0
3897.4 3956.9 4014.1 4069.2 4118.4 4139.5 4123.2 4052.2 3929.7 3786
3625.5 3478.8 3356.2 3250.4 3146.5 3024.2 2878.2 2717.1 2546 2410.7
2320.8 2261.6 2218.7 2167.8 2090 1954.8 1820.2 1629.3 1398.9 1188.8
965.2 755.3 556 386.5 236.3 101.1 0
3897.4 3989.8 4080.6 4162.1 4228.2 4263.8 4267.1 4225.2 4144.2 4044.3
3928.1 3816.6 3719.7 3625.5 3515.7 3374.3 3199 3004.3 2797.9 2634.9
2521.2 2436.3 2355.2 2264.3 2165.9 2005.2 1844 1615.9 1337.3 1101.5
867.4 660.3 475.6 327.2 192.9 83.5 0
3897.4 4024.2 4151.8 4267.6 4356.4 4414.9 4441 4427.1 4388.8 4341.9
4295.5 4264.6 4250.1 4232.1 4198.3 4140.4 4060.7 3978.5 3902 3838.9
3770.1 3653.9 3461.3 3189.7 2837.1 2415 2035.3 1670.4 1321.9 1054.5
824.9 631.3 463.6 324.8 194.1 84.5 0
3897.4 4058.6 4223.1 4373 4484.4 4565.9 4615 4629 4633.5 4639.5
4663.1 4712.5 4780.1 4838.4 4881.2 4906.6 4922.6 4953 5006.4 5043
5019.1 4871.8 4567.4 4115 3508.3 2824.8 2226.6 1724.7 1306.4 1007.7
782.5 602.4 451.7 322.7 195.2 85.5 0
3897.4 4092.7 4293.9 4481.3 4627.4 4728 4790.8 4820.9 4844.4 4876.1
4933.5 5023.3 5139.5 5260.8 5398.9 5553.7 5750.2 6007.3 6345.6 6706.1
7040.5 7257.6 7209.8 6873 6246.2 5398.6 4533.9 3686.8 2902.9 2219.2
1610.7 1091.5 703.2 432.5 231.2 95.9 0
3897.4 4127 4364.8 4589.5 4770.5 4890.2 4966.7 5012.8 5055.3 5112.5
5203.8 5333.9 5498.8 5683.1 5916.7 6200.9 6577.7 7061.7 7684.9 8369.1
9061.8 9643.3 9851.9 9631.1 8984.1 7972.5 6841.4 5649 4499.4 3430.8
2438.9 1580.5 954.9 542.6 267.4 106.2 0
3897.4 4159.1 4435.8 4706.6 4918.7 5052.9 5136.5 5184.9 5234.3 5295.4
5382.8 5504.8 5663.8 5846.4 6073.3 6400.4 6868.5 7481.3 8251 9165.9
10263.1 11415.5 12437.3 13161.4 13342.4 12580.4 11502.3 10219.3 8819.3 7301.6
5561.8 3892.8 2508 1451.6 653 213.9 0
3897.4 4191.3 4506.8 4823.9 5066.9 5215.7 5306.2 5357.1 5413.1 5478.2
5562 5675.6 5828.9 6009.9 6229.7 6599.9 7159.2 7901 8817 9962.6
11464.1 13187.8 15022.8 16691.8 17700.6 17188.4 16163.2 14789.5 13139.2 11172.5
8684.7 6205 4061.2 2360.7 1038.7 321.5 0
